Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
DIN 46320-A-FS with Seal ring No. 6 PG - Miscellaneous cable glands
Bill of material
DIN 46320-A-FS with Seal ring No. 6 1.202.1100.11
AG
Thread
PG 11
D1
6-9 mm
GL
8.0 mm
H
22 mm
SW
22/19 mm
DT
Operating Temperature
BN
Order No.
1.202.1100.11
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices